IESNA:LM-63-2002
[TEST]P1203158
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-840-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8219
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1138.1 1275.1 1425.1 1574 1697.5 1779 1819.8 1837.3 1853.7 1876.4
1907.5 1944.9 1993.6 2042.9 2096.1 2168.6 2272.7 2424.5 2648.7 2959.5
3372.3 3917 4659.9 5581.6 6176.1 6032.3 5591.3 4984.3 4329.2 3707.5
3071.7 2370.1 1622.2 953.5 386.7 97.4 0
1138.1 1284.7 1447.8 1617.6 1752.4 1840.7 1884.3 1897.3 1904.1 1907.5
1916 1927.4 1942.1 1948.3 1968.1 2012.3 2089.9 2213.3 2413.2 2707
3102.8 3654.8 4485.5 5706.2 7329.5 7845.9 7429.2 6934.9 6387.9 5818.3
4978.1 3889.8 2711 1650.5 651.7 208.4 0
1138.1 1306.2 1498.7 1695.2 1857.7 1956.2 1984.5 1967 1925.1 1864.5
1797.7 1733.7 1670.3 1611.4 1582.5 1617.1 1767.7 2034.9 2358.2 2661.2
2948.2 3282.8 3740.3 4400 5663.2 7176.1 6867.5 6134.2 5653 5323.4
4854.1 4175.2 3261.9 2270.5 887.8 146.1 0
1138.1 1317.6 1551.4 1765.4 1936.4 2019.6 2017.9 1946 1832.2 1712.2
1598.4 1503.3 1429.7 1386.6 1429.1 1640.3 1999.8 2439.2 2902.9 3391.6
3926.1 4435.1 4920.9 5484.2 6317.1 7380.5 7587.1 7039 6424.1 5794
5045.4 4040.4 2850.3 1379.8 540.2 60.6 0
1138.1 1335.1 1562.7 1788.1 1962.5 2046.3 2010.6 1883.8 1723.5 1595
1480.6 1389.5 1324.3 1309.6 1432.5 1758.1 2241.6 2849.1 3598.2 4508.7
5506.9 6533.4 7559.4 8481.7 9529.8 10493.4 10737.5 10296.4 9455.6 8333.9
6859 4828 3133.4 1732.6 835.7 96.8 0
1138.1 1336.2 1565.6 1788.1 1956.8 2031.5 1995.3 1871.9 1712.8 1570.1
1455.7 1366.2 1307.4 1315.9 1486.8 1870.7 2424.5 3150.4 4072.7 5122.4
6192.6 7240 8293.7 9379.7 10607.8 11500.7 11551.1 10846.8 9619.2 7995.4
6297.9 4678 3056.9 1778.4 704.9 88.9 0
1138.1 1336.2 1559.9 1774.5 1929.1 1999.8 1991.3 1911.5 1788.6 1653.9
1533.8 1444.4 1382.7 1377.6 1512.3 1849.8 2344.6 2936.3 3627.7 4394.3
5160.4 5929.8 6669.3 7412.2 8430.2 9427.9 9694.5 9198 8353.8 7254.8
6027.8 4672.3 3519 2095.5 795.5 70.2 0
1138.1 1321 1529.3 1724.7 1866.2 1938.7 1961.9 1948.9 1895.1 1814.1
1724.1 1637.5 1562.7 1522.5 1559.9 1742.8 2075.1 2503.8 2960.7 3384.2
3793 4152 4490.6 4963.9 5864.2 6768.4 6651.8 5884 5175.1 4548.3
3765.8 2829.9 1898.5 923.5 259.3 31.7 0
1138.1 1320.4 1506.7 1678.2 1802.2 1871.3 1910.9 1936.4 1949.4 1953.4
1946.6 1927.4 1903.6 1877.5 1873.6 1919.4 2059.8 2305.6 2649.8 3041.6
3490.6 4047.8 4783.9 5739.6 6744 6933.2 5881.2 4544.9 3342.9 2434.1
1910.4 1395.7 1012.4 595.6 165.9 6.8 0
1138.1 1289.2 1446.1 1590.5 1695.8 1759.2 1806.2 1847 1884.9 1933
1985.1 2037.2 2103.4 2166.9 2252.9 2381.5 2566.6 2831 3231.3 3777.1
4444.1 5218.1 6137.6 7165.9 7534.5 6991.5 5707.9 4283.3 2892.7 2086.5
1509.5 1007.3 606.4 139.9 3.4 0 0
1138.1 1285.8 1433.1 1557.6 1652.7 1710.5 1753 1797.1 1839 1887.2
1946 2009.5 2088.2 2174.2 2281.8 2435.2 2647 2933.5 3311.7 3795.8
4422.6 5174 5870.4 6274.7 6197.7 5604.3 4504.7 3268.1 2097.2 1490.8
1028.8 644.9 359 78.1 0 0 0
1138.1 1263.8 1397.4 1506.1 1587.1 1640.3 1677.1 1717.3 1759.8 1803.4
1858.3 1924 2000.4 2085.3 2187.2 2320.9 2500.4 2737.6 3041.1 3462.9
4012.7 4540.4 4799.1 4710.2 4398.3 3875.1 3050.7 2064.4 1114.9 658.5
362.9 162.5 62.8 7.9 0 0 0
1138.1 1250.7 1354.4 1430.2 1487.4 1522 1546.3 1578 1605.8 1632.4
1669.7 1719.6 1778.4 1835.1 1895.6 1969.8 2057 2161.8 2290.3 2418.8
2457.9 2328.8 2002.1 1618.8 1191.9 827.2 584.3 421.8 296.1 212.9
143.8 86.1 48.1 21.5 4 0 0
1138.1 1218.5 1295.5 1352.1 1384.9 1401.9 1413.8 1418.9 1415.5 1402.5
1383.2 1373 1361.7 1334.5 1275.1 1190.2 1101.8 1017.5 945 895.7
870.8 848.2 817 764.4 724.2 693 596.8 483.5 319.3 223.7
159.7 111 73.6 31.7 4.5 0 0
1138.1 1186.2 1241.7 1283.6 1306.2 1311.9 1298.9 1263.8 1207.1 1133.5
1054.3 990.3 948.4 922.9 902.5 872.5 829.5 788.2 755.9 738.9
738.9 743.4 744.6 740 706.6 633 554.9 502.8 423.5 340.3
246.9 161.9 88.3 34.5 2.3 0 0
1138.1 1160.2 1186.8 1217.3 1239.4 1237.2 1207.1 1148.8 1078.1 1011.8
956.9 917.8 895.2 878.2 858.4 827.8 784.8 732.7 681.7 641.5
620 622.8 640.4 652.3 647.7 627.9 584.9 515.2 437.7 364.6
296.1 232.7 169.3 98.5 42.5 0 0
1138.1 1125 1133.5 1155.1 1178.8 1190.2 1172.6 1134.1 1091.1 1052.6
1013.5 969.3 923.5 878.7 835.1 789.3 738.9 685.7 635.3 593.9
557.1 526 499.4 482.4 477.3 475.6 466.6 446.2 411.1 361.8
279.1 191.4 105.9 56.1 20.4 0 0
1138.1 1101.8 1080.9 1085.4 1120 1164.1 1198.7 1201.5 1177.1 1138.6
1093.9 1040.7 979 913.9 852.1 793.3 737.2 682.8 634.1 596.2
568.5 550.3 535.6 517.5 489.8 446.2 400.9 368 338.6 305.7
262.7 203.3 130.8 75.9 24.9 0 0
1138.1 1074.1 1025.4 1018 1052 1137.5 1229.2 1272.3 1259.2 1210.5
1152.2 1092.8 1029.9 960.3 890.6 822.7 758.7 699.8 648.3 608.7
578.7 557.7 549.2 543.6 531.1 503.9 471.1 433.7 395.8 351.6
297.8 232.1 171 107.6 35.1 0 0
1138.1 1047.5 974.4 938.2 955.8 1041.8 1168.1 1269.4 1293.8 1251.3
1180.5 1112.6 1049.7 984.1 918.9 853.8 789.3 726.4 671.5 629.6
594.5 571.3 554.3 547 536.2 516.4 488.1 456.4 421.8 383.3
330.1 262.2 192.5 105.9 32.8 1.1 0
1138.1 1023.7 943.3 895.7 902.5 979.5 1096.2 1198.1 1255.3 1239.4
1180 1112.6 1049.7 987.5 926.3 865.2 801.7 739.5 685.1 639.2
600.2 573.6 553.7 541.9 529.4 506.8 473.3 437.1 400.9 358.4
305.7 236.7 172.1 91.7 24.9 0 0
1138.1 1019.2 923.5 857.2 844.8 895.7 986.9 1091.1 1160.2 1166.9
1130.1 1073 1016.3 963.7 911.6 855.5 796.6 737.2 682.3 635.3
595.1 566.2 541.3 518.6 491.5 451.3 395.2 330.1 268.9 218.6
168.7 112.7 68.5 34.5 2.8 0 0
1138.1 991.4 873.7 780.8 734.9 737.2 766.1 805.1 836.3 852.7
852.7 832.3 806.3 778.5 748 715.7 684 649.4 608.1 565.6
524.9 478.4 430.3 388.4 346 288.8 232.1 190.8 158 125.7
92.3 57.2 26.6 7.4 0 0 0
1138.1 971 835.7 723 653.4 623.4 613.8 612.6 609.2 604.1
593.4 573 548.7 519.8 485.8 458.1 430.9 409.9 396.3 390.7
383.3 367.5 342 309.7 271.2 231 193.6 160.8 129.7 101.4
72.5 40.8 17.6 2.8 0 0 0
1138.1 960.8 810.2 687.4 606.4 566.2 545.3 527.1 506.8 484.1
463.7 447.3 428.6 413.3 395.2 377.1 357.8 332.9 305.2 282
258.2 236.7 218 203.3 186.8 166.5 143.8 121.2 96.8 74.2
50.4 31.7 15.3 0.6 0 0 0
1138.1 952.4 794.9 668.7 583.8 538.5 510.7 484.1 458.6 433.1
408.8 387.8 368 348.2 330.1 312.5 293.9 274.6 256.5 237.2
219.1 203.3 189.1 173.8 155.7 139.9 121.7 101.4 78.1 57.8
41.9 24.9 8.5 0 0 0 0
1138.1 960.3 800 671.5 579.8 526.6 490.9 463.7 440.5 417.9
395.2 373.7 351.6 331.8 313.7 295.6 276.9 256.5 236.1 215.2
197 181.8 168.7 157.4 146.1 133.6 116.6 98 81.5 67.4
52.1 35.7 13 0 0 0 0
1138.1 964.8 805.7 675.5 577.5 513 475 450.7 429.2 406.5
385 363.5 344.3 326.1 309.1 291 272.9 252.5 232.1 211.8
193.6 180.6 169.9 160.8 150 135.3 115.5 99.1 86.6 73.6
57.8 38.5 15.3 4.5 0 0 0
1138.1 964.8 811.9 680.6 575.8 502.2 462 438.8 417.3 395.8
372 351.6 334.1 314.8 296.1 277.4 258.2 238.9 219.7 201.6
186.8 177.2 168.2 158.5 143.8 123.4 98.5 86.6 74.2 60.6
44.2 23.2 9.6 2.3 0 0 0
1138.1 984.1 836.3 704.4 590 504.5 459.2 434.8 413.3 395.2
374.3 354.4 335.2 316.5 297.3 278.6 259.3 240.6 223.1 207.2
194.2 184 173.8 161.4 143.2 114.4 86.1 74.2 62.3 49.3
35.1 20.4 10.8 4.5 1.1 0 0
1138.1 995.4 852.7 720.8 602.4 512.4 462 435.4 414.5 395.2
375.4 356.1 337.5 318.8 300.7 282.5 263.9 245.7 228.7 213.5
200.4 189.7 178.4 164.2 144.4 114.4 84.9 73 60.6 48.1
33.4 19.8 11.3 5.7 2.8 0 0
1138.1 999.9 863.5 734.9 613.8 526.6 464.3 438.2 415 398.6
379.9 361.2 343.1 325 307.4 290.5 272.3 254.2 237.2 220.3
206.7 195.3 183.4 170.4 146.1 116.1 90 78.7 65.7 52.7
37.4 22.6 13.6 8.5 5.1 2.3 0
1138.1 1031.6 912.7 789.9 668.1 561.1 485.8 443.9 421.3 403.1
386.7 369.7 352.7 335.8 318.2 300.7 283.1 265 248.6 232.7
218.6 205.5 192.5 177.8 159.7 136.5 107.6 91.7 78.1 64.5
49.3 31.1 19.3 12.5 9.1 4.5 0
1138.1 1055.4 957.4 848.2 731.5 620.6 527.7 458.1 423.5 403.1
386.7 370.3 353.9 336.9 319.9 301.8 282.5 265 248 232.1
219.1 205.5 191.4 175.5 158 138.7 116.6 98 84.4 70.8
56.6 40.8 20.9 12.5 7.9 4 0
1138.1 1078.1 1009.5 922.9 826.1 719.6 615.5 515.2 439.4 407.1
387.8 370.3 353.9 336.9 318.8 301.2 282.5 263.9 245.7 226.5
208.4 191.4 175.5 160.8 148.3 133.6 115.5 96.3 78.1 64
51.5 38.5 21.5 9.6 5.1 1.7 0
1138.1 1114.3 1081.4 1031.1 949.5 856.1 762.7 667.6 544.1 445
398 376 357.8 340.3 323.3 305.7 287.6 269.5 250.8 231
212.3 193.6 176.7 160.8 145.5 129.7 112.7 96.3 78.1 59.5
45.9 32.3 20.4 10.8 5.1 2.3 0
1138.1 1151.7 1158.5 1151.7 1112.6 1051.4 979 898.6 795.5 662.5
524.9 423 374.3 352.2 335.8 319.9 302.9 288.2 274 257.1
240.1 219.1 198.2 178.9 163.6 148.9 163.6 171.6 129.7 103.6
68.5 50.4 28.9 14.2 6.8 3.4 0
1138.1 1188.5 1237.7 1277.9 1293.8 1281.3 1241.1 1188.5 1139.2 1080.3
990.3 868 724.7 578.7 460.3 397.5 379.4 365.8 342 320.5
304.1 289.3 268.4 253.1 266.7 276.9 233.3 177.2 107.6 80.4
60 43.6 29.4 17 8.5 2.8 0
1138.1 1225.8 1318.1 1404.2 1468.2 1505 1507.2 1486.3 1466.5 1460.2
1456.3 1439.3 1405.9 1364 1310.8 1249 1171.5 1097.3 1071.3 1168.6
1379.8 1580.8 1610.8 1396.3 985.2 583.8 344.8 216.9 150 109.8
83.2 60 40.8 23.2 9.1 2.3 0
1138.1 1262.1 1391.7 1520.3 1627.8 1696.9 1729.8 1741.1 1752.4 1772.2
1802.8 1842.4 1890 1933.6 1977.2 2010 2062.1 2155.5 2329.9 2615.3
2985.6 3387 3778.8 4080.1 4115.2 3832.6 3290.2 2570.6 1794.9 1121.6
651.7 387.8 220.8 83.2 25.5 1.1 0
1138.1 1275.1 1425.1 1574 1697.5 1779 1819.8 1837.3 1853.7 1876.4
1907.5 1944.9 1993.6 2042.9 2096.1 2168.6 2272.7 2424.5 2648.7 2959.5
3372.3 3917 4659.9 5581.6 6176.1 6032.3 5591.3 4984.3 4329.2 3707.5
3071.7 2370.1 1622.2 953.5 386.7 97.4 0
